Vacuum Pump Cart VPC

Brand :
AS ONE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Model number: VPC
・Material: Top board/Phenol resin lamination layer board, Frame/SPCC steel tube (AAS resin coating)
・Caster: φ65mm made of rubber (with stopper)
・Available space for top board portion/360 x 210mm
・Withstand load: 50kg
・Size: 374 x 224 x 142mm