- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Concentration Oxygen Concentration Meter, OXY-1 Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
90% Response Speed |
Sensor |
Sensor Cord Length |
Response Speed |
Product Detail Type |
Weight (g) |
|
₹ 40,103.56
|
1 Piece(s)
|
|
14 Day(s) or more
|
Within 15 seconds (90%) |
Built-in type |
- |
- |
Built-In Sensor Type |
140 |
|
₹ 50,644.84
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Separate type |
Approx. 1.7 m |
Within 15 seconds (90%) |
Sensor separation type |
Main body/88, sensor cable/173 |
Basic Specifications
-
- Size(mm)
- 88×35.5×55
-
- Resolution
- 0.1%
-
- Sensor Continuous Use Time
- Over 8800 hours
-
- Measurement Range
- 0 to 100%
-
- Measurement Principle
- Galvanic cell battery
-
- Measurement accuracy
- 0 to 25%/±0.5%, 25 to 100%/±3.0%
-
- Power Supply
- AAA alkaline dry cell battery × 2 (included for testing)
Product Description
【Product Specifications】
・Model number: OXY-1-M
・Measurement principle: Galvanic battery type
・Measurement accuracy: 0 - 25%/+/- 0.5%, 25 - 100%/+/- 3.0%,
・Response speed: 15 seconds or less (90%)
・Power supply: AAA alkaline dry cell x 2 (included for test)
・Sensor continuous use time: 8800 hours or more
・Size: 88 x 35.5 x 55mm
・Weight: 140g
・Sensor: Internal type
・Measurement range: 0 - 100%
・Resolution: 0.1%
・OXY MEDI
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
90% Response Speed |
Sensor |
Sensor Cord Length |
Response Speed |
Product Detail Type |
Weight (g) |
|
₹ 40,103.56
|
1 Piece(s)
|
|
14 Day(s) or more
|
Within 15 seconds (90%) |
Built-in type |
- |
- |
Built-In Sensor Type |
140 |
|
₹ 50,644.84
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Separate type |
Approx. 1.7 m |
Within 15 seconds (90%) |
Sensor separation type |
Main body/88, sensor cable/173 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy