Hand Held Vacuum Tweezers VIRTUAL

Hand Held Vacuum Tweezers VIRTUAL

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Model number: VC-3-ESD
・Specification: Body
・Size (mm): φ13 x 165
・Material: Body/aluminum, conductivity ABS resin, Tip pad/conductivity silicone
・Load capacity (standard): Tip pad φ12.70mm/400g, φ15.88・φ19.05mm/500g
・Surface resistance value: 10^4 - 10^6Ω
・Body weight: 30g
・Body accessories: Tip pad (φ12.70mm, φ15.88mm, φ19.05mm x 1 piece each)
・*Pad less than φ6.35mm cannot be mounted.
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
6 Day(s) or more
-

Part Number : 1-1479-11
Days to Ship 6 Day(s) or more