Loading...

Monkey Wrench TWM-05

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Material: Chromium vanadium steel (chromium plating finish), Grip/PVC (vinyl chloride resin)
    ・Model number: TWM-05
    ・Maximum bore size x total length (mm): 30 x 260
    ・Adaptive bolt nut: M20 or less

    Monkey Wrench TWM-05 | AS ONE | MISUMI India