Monkey Wrench TWM-01

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Chromium vanadium steel (chromium plating finish), Grip/PVC (vinyl chloride resin)
・Model number: TWM-01
・Maximum bore size x total length (mm): 20 x 155
・Adaptive bolt nut: M12 or less