Loading...

Vacuum Pump Oil NEOVAC, MR Series

Brand :
AS ONE

Caution

    Product Description



    【Product Specifications】
    ・Model number: MR-200A
    ・Capacity (L): 4
    ・Flash point: 252℃
    ・Kinematic viscosity (40℃): 71.0mm2/sec
    ・Pour point: -15.0℃
    ・Thermal stability (170℃ x 24 h): Pass
    ・Steaming pressure (50℃): 1.3 x 10^-3 or less (1 x 10^-5Torr)
    ・NEOVAC

    Vacuum Pump Oil NEOVAC, MR Series | AS ONE | MISUMI India