Soft Flexible Tube φ8 x 11.5mm

Soft Flexible Tube φ8 x 11.5mm

Standard Unit Price:
-
Days to Ship :
21 Day(s) or more

【Product Specifications】
・Model number: 8
・Material: Soft PVC (vinyl chloride resin)
・Maximum operating temperature: 60℃
・Cold resistant temperature: -40℃
・Embrittlement temperature: -50℃
・Inner diameter x outer diameter: φ8 x φ11.5mm
・Maximum cut length: 50m
・*For number of orders, please use "m" unit.
・Display price is the price of 1m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s) or more
-

Part Number : 1-1340-07
Days to Ship 21 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)