Loading...

SP Coupler Typea 1S-A SUS

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: 1S-A SUS
・Material: Body/Stainless Steel (SUS304), Seal/NBR (nitrile rubber)
・Maximum operating pressure: 7.5MPa
・Pressure resistance: 10.0MPa
・Operating temperature range: -20 to +80℃
・Both paths opening and closing type, for male screw mounting
・Vacuum application conformity: 1.3 x 10 -1Pa when connected
・Conform fluid: Water, air, oil, etc.
・Mounting screw size: RC1/8 socket