Loading...

Thermo Label(R) F F-105

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: F-105
    ・Discoloration accuracy: +/- 2℃
    ・Size: Base/10 x 10mm, Thermochromic element/φ3mm
    ・Quantity: 1 box (40 sheets)
    ・Discoloration temperature: 105℃
    ・Primary color -> incident color: White -> green
    ・Irreversibility