(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Hand Tachometer Parts HT-011【10 Pieces Per Package】

Hand Tachometer Parts HT-011
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: HT-011
・Product name: Reflection mark (25 sheets x 10 sheets)
・Material: Scotch light tape (using return reflection body)
・Size: 12 x 12mm

 
Part Number
1-1024-17
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,964.71

1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1024-17 in the Hand Tachometer Parts HT-011 series.

X
whatsapp-qr whatsapp-icon