(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Hand Tachometer Parts KS-100

Hand Tachometer Parts KS-100
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,953₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: KS-100
・Product name: Peripheral speed ring (mm/s)
・Material: Hard rubber, aluminum die cast
・Size: Diameter/φ19.1mm, Width/3.4mm

 
Part Number
1-1024-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,952.94

1 Piece(s) 15 Day(s)

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon