(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MFH Type High Feed Cutter MFH Mini Head

MFH Type High Feed Cutter MFH Mini Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,396₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Economical with double-sided 4 corners.
· With a small diameter / multi-flute specification, machining can be realized with high efficiency/feed even when using small machining centers.

Part Number
MFH16-M08-03-2T
MFH17-M08-03-2T
MFH18-M08-03-2T
MFH20-M10-03-3T
MFH20-M10-03-4T
MFH22-M10-03-3T
MFH22-M10-03-4T
MFH25-M12-03-4T
MFH25-M12-03-5T
MFH28-M12-03-4T
MFH28-M12-03-5T
MFH32-M16-03-5T
MFH32-M16-03-6T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length
(mm)
Shank Diameter (d)
(mm)
Number of Blades
(sheet)
Length Under Neck
(mm)
φD1
(mm)
φD2
(mm)
B
(mm)
H
(mm)
M1
(mm)
Max No. of Revolutions (min⁻¹)

₹ 19,396.16

1 Piece(s) 7 Day(s) or more 16438.5225814.7812M8xP1.2518,880

₹ 19,755.13

1 Piece(s) 8 Day(s) or more 17438.5225914.7812M8xP1.2517,900

₹ 20,114.07

1 Piece(s) 8 Day(s) or more 18438.52251014.7812M8xP1.2517,000

₹ 23,126.38

1 Piece(s) 8 Day(s) or more 204910.53301218.7915M10xP1.515,700

₹ 24,560.87

1 Piece(s) 8 Day(s) or more 204910.54301218.7915M10xP1.515,700

₹ 23,915.27

1 Piece(s) 8 Day(s) or more 224910.53301418.7915M10xP1.514,700

₹ 25,351.11

1 Piece(s) 8 Day(s) or more 224910.54301418.7915M10xP1.514,700

₹ 25,637.75

1 Piece(s) 8 Day(s) or more 255712.543517231019M12xP1.7513,400

₹ 26,713.27

1 Piece(s) 8 Day(s) or more 255712.553517231019M12xP1.7513,400

₹ 26,140.02

1 Piece(s) 8 Day(s) or more 285712.543520231019M12xP1.7512,400

₹ 27,215.55

1 Piece(s) 8 Day(s) or more 285712.553520231019M12xP1.7512,400

₹ 27,574.51

1 Piece(s) 8 Day(s) or more 32631754024301224M16xP211,400

₹ 28,650.04

1 Piece(s) 7 Day(s) or more 32631764024301224M16xP211,400

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium Mounting Method Center Ring Plug S(mm) 1
Wrench DTPM-8 Clamp Screw SB-3065TRP Applicable Tip LOGU 030310ER-GM
Anti-Seize Compound MP-1 Coolant Hole Available Rake Angle (°) A.R. -10
X
whatsapp-qr whatsapp-icon