(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

4-flute Short CR-EMS

4-flute Short CR-EMS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,457₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Specifications]
· Shanks with diameter 25 mm or more are shanks with 2 flattened cutouts.

Part Number
CR-EMS-8XR1.5
CR-EMS-20XR1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (l)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)

₹ 5,457.04

1 Piece(s) 5 Day(s) or more 8206010

₹ 13,477.33

1 Piece(s) 5 Day(s) or more 204511020
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (l)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)

Loading...

  1. 1

Basic Information

Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper R Size(mm) 1.5 Number of Flutes(sheet) 4
Tool Material Type Cobalt High-Speed Steel Coating Non-Coated Tolerance 0~+0.03
Torsion Angle (θ) 30
X
whatsapp-qr whatsapp-icon
Close

Comparison list