(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-flute Short CR-EDS

2-flute Short CR-EDS
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Specifications]
· Shanks with diameter 25 mm or more are shanks with 2 flattened cutouts.

2-flute Short CR-EDS
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CR-EDS-8XR0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,165.87

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Flute Diameter (D)(φ) 8 Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper R Size(mm) 0.5
Flute Length (l)(mm) 14 Number of Flutes(sheet) 2 Tool Material Type Cobalt High-Speed Steel
Overall Length (L)(mm) 60 Link Diameter (d)(mm) 10 Coating Non-Coated
Tolerance 0~-0.03 Torsion Angle (θ) 30
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language