(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ULTRA FX Micro Grain Carbide Miniature (φ3 shank) End Mills TiAlN coated 2 Flutes Extra Long_FX-MG-EDLL-3

ULTRA FX Micro Grain Carbide Miniature (φ3 shank) End Mills TiAlN coated 2 Flutes Extra Long_FX-MG-EDLL-3
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Carbide end mill with FX coating for excellent heat resistance.

ULTRA FX Micro Grain Carbide Miniature (φ3 shank) End Mills TiAlN coated 2 Flutes Extra Long_FX-MG-EDLL-3
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
FX-MG-EDLL-3-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,303.22

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Blade diameter (D)(φ) 1 work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade length (ℓ)(mm) 7.5
Number of flutes(sheet) 2 Type Square Coating TiAlN
Shank diameter (d)(mm) 3 Overall Length (L)(mm) 40 Torsion Angle (θ) Standard Helix (30 to 40°)
Blade part material Carbide alloy Flute Diameter Tolerance(mm) 0~-0.02 Application The shrink fit system is recommended.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list