Calibrex Dispenser Calibrex (TM) 525 FC Capacity 1 - 10mL

Calibrex Dispenser Calibrex (TM) 525 FC Capacity 1 - 10mL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: 525.010FC
・Capacity (mL): 1 - 10
・Minimum variable capacity (mL): 0.2
・Standard mounting diameter: GL-45
・Material: Suction tube/FEP (fluorine resin), Valve, valve ball/ceramic, Valve spring/platinum-iridium, Valve plate/PTFE (poly tetrafluoroethylene), Barrel/borosilicate glass, Plunger/borosilicate glass (525 model), PFA coat glass (530 model), Body/ETFE (fluorine resin), Drain tube/FEP (fluorine resin), Cap/PP (Polypropylene)
・Accuracy: Maximum capacity setting < +/-0.6%
・Reproducibility: Maximum capacity setting <0.17% (1, 2, 5mL types), <0.1% (5, 10mL types)
・Autoclavable: 121℃
・Accessories: Suction tube (350mm), Drain tube, Flow control rock, Conversion adapter (GL-32, GL-38, GL-40), Dispensing capacity adjustment knob

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 3-7057-08
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)