Continuous Dispensing Pipet Adapter for 25/50mL

Continuous Dispensing Pipet Adapter for 25/50mL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: 17400083
・Specification: Adapter
・Capacity (mL): For 25/50
・Quantity: 1 package (10 pieces/package)
・Dispensing: 5 stages (8, 11, 15, 23, 48 times)
・Tip material: Cylinder/PP (polypropylene), Piston/HDPE (high density polyethylene)
・With adapter (tip for 25mL, 50mL only)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 3-7039-18
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)