Loading...

AS ONE Corporation Centrifuge, DM0412

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: DM0412
    ・Specification: Body
    ・Rotation speed: 300 - 4500rpm (100rpm unit)
    ・Maximum centrifugal force: 2490 x G
    ・Rotation speed accuracy: +/- 20rpm
    ・Timer: 1 second - 99 minutes
    ・Motor: Brush motor
    ・Display: LED
    ・Safety mechanism Door interlock, Excessive speed detector
    ・Acceleration, reduction: Acceleration/40 seconds, Reduction/50 seconds
    ・Power supply: 100VAC 50/60Hz 3A
    ・Size: 245 x 255 x 140mm
    ・Weight: 6kg
    ・Additional function: Alert function
    ・Accessories: rotor (A12-10P)