Loading...

High Spin Desktop Centrifuge

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: D3024
    ・Specification: Body
    ・Rotation speed: 200 - 15000rpm (10rpm units)
    ・Maximum centrifugal force: 21380 x G
    ・Rotation speed accuracy: +/- 20rpm
    ・Temperature settings range: -
    ・Timer: 30 seconds - 99 minutes
    ・Motor: Brushless motor
    ・Safety mechanism Double door interlock, Excessive speed detector, Overheat detector, Automatic internal diagnosis
    ・Power supply: 100ACV 50/60Hz 8A
    ・Acceleration, reduction: Acceleration/25 seconds, Reduction/25 seconds
    ・Size: 280 x 364 x 266mm
    ・Weight: 12kg
    ・Additional function: Speed r.p.m./centrifugal force display switching, Short spin function, Alert function
    ・Accessories: Rotor (AS24-2)

    High Spin Desktop Centrifuge | AS ONE | MISUMI India