(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
Chemicals Labeled Safety Washing Bottle Distilled Water 500mL

Chemicals Labeled Safety Washing Bottle Distilled Water 500mL

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Model number: Distilled water 500ml
・(mm) : 77 x 39.2 x 154
・Cap outer diameter (mm): 50
・Material: LDPE (low density polyethylene)
・Body diameter x inlet diameter x height: 77 x 39.2 x 154mm
・With tip protective cap

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 3-6867-05
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)