High Accuracy Electroformed Sieve (Nickel Filter) (ASTM) Opening Dimension 4μm Pitch 15μm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: S4H30 (ASTM)
・Opening dimensions (μm): 4
・Pitch (μm): 15
・Material: Filter part/nickel, Frame part/stainless steel (SUS304)
・Frame standards: JIS/JISZ8801-1 (φ75mm) compliance, ISO/ISO3301-1 (φ75mm) compliance, ASTM/ASTM E11 (φ76mm) compliance
・Hole shape: □
・Hole Diameter intersect: +/- 0.5μm (+/- 0.8μm for 15μm or more)
・Accessories: Inspection certificate
・Frame: ASTM
・Compliance Standards: E11
・Inner diameter (mm): 76
・Inner high (mm): 27
・Outer high (mm): 33
・Material: SUS304
・*Hole shape ○ is also available.
・*H50 Series with low aperture ratio and stronger, thick mesh is also available.
・*Adding support mesh (0.21mm □ 1.8mmP) is also available. Please contact with us.