Loading...

High Accuracy Electroformed Sieve (Nickel Filter) (ASTM) Opening Dimension 8μm Pitch 17μm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: S8H30 (ASTM)
    ・Opening dimensions (μm): 8
    ・Pitch (μm): 17
    ・Material: Filter part/nickel, Frame part/stainless steel (SUS304)
    ・Frame standards: JIS/JISZ8801-1 (φ75mm) compliance, ISO/ISO3301-1 (φ75mm) compliance, ASTM/ASTM E11 (φ76mm) compliance
    ・Hole shape: □
    ・Hole Diameter intersect: +/- 0.5μm (+/- 0.8μm for 15μm or more)
    ・Accessories: Inspection certificate
    ・Frame: ASTM
    ・Compliance Standards: E11
    ・Inner diameter (mm): 76
    ・Inner high (mm): 27
    ・Outer high (mm): 33
    ・Material: SUS304
    ・*Hole shape ○ is also available.
    ・*H50 Series with low aperture ratio and stronger, thick mesh is also available.
    ・*Adding support mesh (0.21mm □ 1.8mmP) is also available. Please contact with us.

    High Accuracy Electroformed Sieve (Nickel Filter) (ASTM) Opening Dimension 8μm Pitch 17μm | AS ONE | MISUMI India