(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

VOLTEGA Power Stirrer (SUS Top Plate) VPS Series

VOLTEGA Power Stirrer (SUS Top Plate) VPS Series

You can add up to 6 items to the comparison list.

Loading...

Catalog

Product Description

【Product Specifications】
・Model number: VPS-160SD
・Main unit size (mm): 160 x 160 (171) x 111
・Top board size (mm): 160 x 160
・Material: SPCC (acrylic coating), Top board/Stainless Steel (SUS304)
・Motor: Induction motor
・Top board material: Stainless Steel (SUS304)
・Top board size: 160 x 160mm
・Rotation speed: 60 - 1350rpm
・Motor: 3W
・Stirred capacity: 10L
・Magnet/strength (T): Neodymium/0.42
・Power supply: AC100V 50/60Hz, 2.5m 3P plug (with 2P conversion adapter)
・Maximum power consumption: 20/25W
・Main unit size: 160 x 160 (171) x 111mm (Size including projections is described in ())
・Weight: 2.3/2.5kg
・*Demonstration equipment 3-6758-03 is available.
・*Stirring capacity and recommended stirring bars are indicated when the target is water.
・*The size of the stirring bar to be used varies depending on the capacity and the viscosity. Use properly depending on the purpose.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language