(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultrasonic cleaner (dual frequency) MCD series

Ultrasonic cleaner (dual frequency) MCD series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 48,268.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3-6747-01
3-6747-02
3-6747-03
3-6747-04
3-6747-05
3-6747-06
3-6747-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Heater capacity
(W)
internal dimension of a tank
(mm)
Output
(W)
Part number Weight Tank Capacity Drain Product Detail Type Accessory

₹ 48,268.82

1 Piece(s) 6 Day(s) or more 215×235×230 100 150×140×100 55 - Approx. 3 kg Approx. 2 L - 2L Washing basket x 1, lid (SUS201) x 1

₹ 71,413.00

1 Piece(s) 6 Day(s) or more 300×235×230 100 240×140×100 100 - Approx. 4 kg Approx. 3 L - 3L Washing basket x 1, lid (SUS201) x 1

₹ 106,510.20

1 Piece(s) 6 Day(s) or more 360×250×310 300 300×155×150 150 MCD-6 approx. 7 kg Approximately 6 L Manual drain valve 6L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1

₹ 130,878.07

1 Piece(s) 6 Day(s) or more 365×340×310 300 300×240×150 200 MCD-10 approx. 9 kg Approx. 10 L Manual drain valve 10L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1

₹ 165,088.60

1 Piece(s) 6 Day(s) or more 395×400×310 400 330×300×150 300 MCD-13 approx. 12 kg Approx. 13 L Manual drain valve 13L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1

₹ 209,140.47

1 Piece(s) 6 Day(s) or more 570×400×330 500 500×300×150 400 MCD-20 approx. 16 kg Approx. 20 L Manual drain valve 20L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1

₹ 242,876.05

1 Piece(s) 6 Day(s) or more 570×400×380 500 500×300×200 500 MCD-27 Approx. 18 kg Approximately 27 L Manual drain valve 27L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Heater capacity
(W)
internal dimension of a tank
(mm)
Output
(W)
Part number Weight Tank Capacity Drain Product Detail Type Accessory

Basic Specifications

  • Frequency Switching Function
    33 kHz/40 kHz switching, alternate operation (1 minute interval)
  • Power Source: Power Cord
    100V AC 50/60Hz/1.8m (3P plug)
  • Oscillation Frequency
    33kHz/40kHz
  • Display
    LCD (LCD)
  • Material
    Main body/stainless steel (SUS201), PP (polypropylene), tank/stainless steel (SUS304)
  • Oscillator Frequency
    Self-oscillation method
  • Agitator
    BLT (Bolt-Clamped Langevin)
  • Safety Function
    Overcurrent prevention, heater overheating prevention, overload prevention
  • Additional Function
    Heater function (setting range: normal temperature to 80°C / 1°C increments), timer function (setting range: 1 to 99 minutes / 1 minute increments), degas function

Product Description

【Product Specifications】
・Model number: MCD-2
・External dimensions (mm): 215 x 235 x 230
・Chamber dimensions (mm): 150 x 140 x 100
・Tank capacity (L): 2
・Tank capacity: Approximately 2L
・Material: Body/stainless steel (SUS201), PP (polypropylene), Tank/stainless steel (SUS304)
・Display: LCD (liquid crystal)
・Oscillation circuit: Self-oscillation method
・Oscillator: BLT (bolt tightening Langevin)
・Output: 50W
・Oscillation frequency: 33kHz/40kHz
・Heater capacity: 100W
・Power/power cord: 100VAC 50/60Hz/1.8m (3P plug)
・Frequency switching function: 33kHz/40kHz switching, Alternating operation (1 minute interval)
・Additional functions: Heater function (settings range: Room temperature - 80℃/1℃ unit), Timer function (settings range: 1 - 99 minutes/1 minute unit), Degas function
・Safety function: Overcurrent prevention, Heater overheating prevention, Overload prevention
・Drainage: ?
・Accessories: Cleaning basket x 1 piece, Cover (SUS201) x 1 piece, Hose nipple x 1 piece
・Weight: Approx 3kg

Part Number
3-6747-01
3-6747-02
3-6747-03
3-6747-04
3-6747-05
3-6747-06
3-6747-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Heater capacity
(W)
internal dimension of a tank
(mm)
Output
(W)
Part number Weight Tank Capacity Drain Product Detail Type Accessory

₹ 48,268.82

1 Piece(s) 6 Day(s) or more 215×235×230 100 150×140×100 55 - Approx. 3 kg Approx. 2 L - 2L Washing basket x 1, lid (SUS201) x 1

₹ 71,413.00

1 Piece(s) 6 Day(s) or more 300×235×230 100 240×140×100 100 - Approx. 4 kg Approx. 3 L - 3L Washing basket x 1, lid (SUS201) x 1

₹ 106,510.20

1 Piece(s) 6 Day(s) or more 360×250×310 300 300×155×150 150 MCD-6 approx. 7 kg Approximately 6 L Manual drain valve 6L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1

₹ 130,878.07

1 Piece(s) 6 Day(s) or more 365×340×310 300 300×240×150 200 MCD-10 approx. 9 kg Approx. 10 L Manual drain valve 10L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1

₹ 165,088.60

1 Piece(s) 6 Day(s) or more 395×400×310 400 330×300×150 300 MCD-13 approx. 12 kg Approx. 13 L Manual drain valve 13L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1

₹ 209,140.47

1 Piece(s) 6 Day(s) or more 570×400×330 500 500×300×150 400 MCD-20 approx. 16 kg Approx. 20 L Manual drain valve 20L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1

₹ 242,876.05

1 Piece(s) 6 Day(s) or more 570×400×380 500 500×300×200 500 MCD-27 Approx. 18 kg Approximately 27 L Manual drain valve 27L Washing basket x 1, lid (SUS201) x 1, hose nipple x 1
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Heater capacity
(W)
internal dimension of a tank
(mm)
Output
(W)
Part number Weight Tank Capacity Drain Product Detail Type Accessory

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list