(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

EC Plan Lens Biological Microscope (Part Number)

EC Plan Lens Biological Microscope
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,703₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: MP38B
・Total magnification: 40 - 1000 x
・Specification: Binocular
・Optical system: No limit far color correction (CCIS(R))
・Eyepiece lens: 10 times (field number 20)
・Focus adjustment: Unconfined large/small movement system
・Objective lens: EC plan achromatic lens 4x/N.A.0.1・10 x/N.A 0.25・S40x/N.A 0.65・S100x/N.A. 1.25 (oil)
・Lens barrel type: Obliquing angle 30°
・Eye width adjustment range: 55 - 75mm
・XY stage: Move distance/left and right 76mm depth 50mm, Slide 2 sheets holding
・Lighting power supply: 100 - 240V 50/60Hz
・Condenser: Koehler lighting for Abbe set N.A.1.25 (oil immersion)/0.90 (drying)
・Lighting: 3W LED Koehler lighting
・Size: Body/210 x 410 x 415mm, Stage/175 x 140mm
・Weight: Approx 7.2kg
・A new series introduced to the microscope! Feel the sharpness and high resolution!
・Newly developed EC plan lens left handle can be written while moving the stage. Coating surface, Can tolerate even exhaustion in the routine work.
・*Demonstration equipment is available.

 
Part Number
3-6692-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart Number Product Detail Type Weight (kg) Total magnification Eyepieces Objective lens Lens Barrel Type Interpupillary Adjustment Range Lighting Capacitor Size (mm) Specifications Lighting Power Supply Optical system Focus adjustment XY Stage

₹ 173,685.53

1 Piece(s) 5 Day(s) or more MP38TTrinocular 40-1000 ×Approx. 7.2 kg40 to 1000×10 times (number of fields of view 20)EC Plan Achromatic Lens 4 × /NA0.1·10 × /NA0.25·S40 × /NA0.65·S100 × /NA1.25 (oil)Tilt angle 30°55 to 75mm3W LED Kohler LightingAbbe formula for Kohler lighting NA1.25 (oil immersion)/0.90 (dry)Main body/210 × 410 × 415 mm, Stage/175 × 140 mmTrinocular100 to 240 V AC, 50/60 HzInfinity color correction (CCIS (R))Uniaxial coarse and fine adjustment methodTravel distance/left and right 76 mm, front and rear 50 mm, holds 2 slides

Loading...

  1. 1