Cryo Vial CRY11S Inner Screw Cap 1mL Independent Set

Cryo Vial CRY11S Inner Screw Cap 1mL Independent Set

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: CRY11S
・Type: Inner screw cap
・Capacity (mL): 1
・Specification: Independent set
・Material: Body/PP (polypropylene), Cap/PE (polyethylene), TPE (thermoplastic elastomer)
・Operating temperature range: -196 - +121℃
・With bar code, memo write
・DNase, RNase, pyrogen, ATP, human DNA free
・γ ray sterilized
・Autoclavable
・Quantity: 1 box (50 pieces)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 3-6378-01
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)