• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cryo Vial CRY02S Outer Screw Cap 2mL Independent Set

Cryo Vial CRY02S Outer Screw Cap 2mL Independent Set

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: CRY02S
・Type: Outer screw cap
・Capacity (mL): 2
・Specification: Independent set
・Material: Body/PP (polypropylene), Cap/PE (polyethylene), TPE (thermoplastic elastomer)
・Operating temperature range: -196 - +121℃
・With bar code, memo write
・DNase, RNase, pyrogen, ATP, human DNA free
・γ ray sterilized
・Autoclavable
・Quantity: 1 box (50 pieces)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 3-6314-02
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)