Bottle Dispenser Seripettor Pro Capacity 2.5 - 25mL Scale 0.5mL

Bottle Dispenser Seripettor Pro Capacity 2.5 - 25mL Scale 0.5mL

Standard Unit Price:
-
Days to Ship :
39 Day(s) or more

【Product Specifications】
・Model number: 4720450
・Product name: Seripettor Pro
・Dispensing capacity (mL): 2.5 - 25
・Minimum scale (mL): 0.5
・Accuracy: +/-1.2% or less
・Reproducibility: 0.2% or less
・Material: Pump body/PPO resin (polyphenylene oxide), PEI resin (polyetherimide), Valve/ETFE (fluorine resin) Borosilicate glass, Aluminium oxide, Pt-Ir, Suction tube/FEP (fluorine resin), PTFE (poly tetrafluoroethylene), Drain tube/PTFE (poly tetrafluoroethylene), ETFE (fluorine resin), PFA (fluorine resin), borosilicate glass, aluminium oxide, Pt-Ir
・Used temperature: -15 - 40℃
・Autoclave: Available
・Accessories: Suction tube, bottle adapter, cylinder adapter, drain tube
・*Bottles are not included in the package.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
39 Day(s) or more
-

Part Number : 3-6061-02
Days to Ship 39 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)