Loading...

Mass Flow Controller 20 - 50SLM (MC-11RC-4RC1R4A0A0-11)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MC-11RC-4RC1R4A0A0-11
    ・Specification: Equivalent to 6.35mmRC
    ・Flow rate: 20 - 50SLM
    ・Flow rate accuracy: +/- 1% F.S. (accuracy guaranteed range 15℃ - 35℃)
    ・Response speed: 1 seconds or less (T98)
    ・Flow rate control range: 2 - 100% F.S..
    ・Fittings: 1/4 (125mm face-to-face)
    ・Main unit size: 127.4 x 38 x 130mm
    ・*Please select flow rate range from flow rate code table to order.

    Mass Flow Controller 20 - 50SLM (MC-11RC-4RC1R4A0A0-11) | AS ONE | MISUMI India