Mass Flow Controller 2 - 5SLM (MC-10RC-4RC1R4A0A0-08)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MC-10RC-4RC1R4A0A0-08
・Specification: Equivalent to 6.35mmRC
・Flow rate: 2 - 5SLM
・Flow rate accuracy: +/- 1% F.S. (accuracy guaranteed range 15℃ - 35℃)
・Response speed: 1 seconds or less (T98)
・Flow rate control range: 2 - 100% F.S..
・Fittings: 1/4 (125mm face-to-face)
・Main unit size: 127.4 x 38 x 130mm
・*Please select flow rate range from flow rate code table to order.