Loading...

Mass Flow Controller 4 - 10SLM (MC-11RC-4SWLR4A0A0-09)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MC-11RC-4SWLR4A0A0-09
    ・Specification: Equivalent to 6.35mmSWL
    ・Flow rate: 4 - 10SLM
    ・Flow rate accuracy: +/- 1% F.S. (accuracy guaranteed range 15℃ - 35℃)
    ・Response speed: 1 seconds or less (T98)
    ・Flow rate control range: 2 - 100% F.S..
    ・Fittings: Equivalent to 1/4 (127mm face-to-face)
    ・Main unit size: 127.4 x 38 x 130mm
    ・*Please select flow rate range from flow rate code table to order.

    Mass Flow Controller 4 - 10SLM (MC-11RC-4SWLR4A0A0-09) | AS ONE | MISUMI India