(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESD tweezers

ESD tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 1,767.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
1-8269-32
1-8269-33
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Model Number Tip size
(mm)

₹ 1,767.75

1 Piece(s) 5 Day(s) or more 125 P-640-S 1.2

₹ 1,767.75

1 Piece(s) 5 Day(s) or more 124 P-643-S R2.4
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Model Number Tip size
(mm)

Basic Specifications

  • Weight
    17g
  • Tip material
    PEEK (carbon contained)
  • Heat-resistance temperature(°C)
    315
  • Surface resistance value
    < 10¹²Ω
  • Main body material
    Stainless steel

Product Description

【Product Specifications】
・Model number: P-641-S
・Overall length (mm): 125
・Tip (mm): 0.4
・Body material: Stainless steel
・Tip material: PEEK (carbon contained)
・Allowable temperature limit: 315℃
・Surface resistance value: <10^12Ω
・Weight: 17g

Part Number
1-8269-32
1-8269-33
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Model Number Tip size
(mm)

₹ 1,767.75

1 Piece(s) 5 Day(s) or more 125 P-640-S 1.2

₹ 1,767.75

1 Piece(s) 5 Day(s) or more 124 P-643-S R2.4
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Model Number Tip size
(mm)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list