Locking Mixer

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RM-80
・Size (mm): 290 x 210 x 167
・Shaking method: Up or down
・Shaking speed: 12 - 55rpm (6 steps)
・Obliquing angle: ±7°
・Withstand load: 5.0kg
・Ambient temperature range: 80℃ or lower (dry air)
・Shaking table dimensions: Internal dimensions/260 x 200mm, External dimension/290 x 200mm
・Power supply: 100VAC +/- 10% 50/60Hz
・Power cord length: 1.8m (3P plug)
・Weight: 6.0kg
・*Height is the maximum tilting size.