• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Wide-Mouth Bottle with Internal Lid 20mL (Box Sale) 200 Pcs

Wide-Mouth Bottle with Internal Lid 20mL (Box Sale) 200 Pcs

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

【Product Specifications】
・Capacity: 20mL (box sale)
・Mouth inner diameter x body diameter x total height (mm): φ20 x φ30 x 45
・Quantity: 200 pieces
・Material: Body, external lid/HDPE (high density polyethylene), Internal lid/LDPE (low density polyethylene)
・With inside plug
・*Doesn't have tick marks.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 1-4658-61
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)