• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Thermax TM-4A Oil Bath

Thermax TM-4A Oil Bath

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: TM-4A
・Body dimensions (mm): 147 x 150 x 295
・Type: Oil bath
・Performance:
・▼Temperature adjustment range: Room temperature +5 - 180℃
・▼Temperature control accuracy: +/- 2.0℃ (our test values)
・▼Temperature settings range: -20.0℃ to +180℃ (cooling function is not available in this machine. Use the external cooling unit (optional). )
・Function: Program (maximum 8 steps), float type no-water burning prevention, buzzer alarm, Variable type temperature excessive rise prevention device
・Configuration:
・▼Sensor: Pt100Ω
・▼Heater capacity: 1.2kW
・Standards:
・▼Pump capacity: Propeller stirring method
・▼Timer setting range: 1 minute - 99 hours 59 minutes (1 minute unit)
・▼Clamp attachable width: 40mm
・▼Power supply: 100VAC 50/60Hz
・*Cooling function is not available in this machine. Use the external cooling unit (optional).
・*Use silicone oil whose flash point is 300℃ or more and the viscosity is 100cSt or less for heat medium. External circulation nozzles cannot be used because of the propeller type stirring.
・Water tank is not included in the package.
・*Demonstration equipment -33 is available.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 1-4594-34
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)