Loading...

High Pressure Jack J-5

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: J-5
    ・Size (mm): 320 x 380 x 480
    ・Plate size (effective width): 200 x 150
    ・Stroke: 0 - 110
    ・Pressure gauge: 0 - 5t (with left needle)
    ・Plate load: 0 - 5t
    ・Power supply: Without
    ・Weight: 35kg
    ・*it cannot hold pressure for long hours.
    ・*Pressure is recommended for use in 50% or more of the largest value.

    High Pressure Jack J-5 | AS ONE | MISUMI India