Loading...

Syringe for Dispenser Standard 50mL

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: PSY-50F
    ・Capacity (mL): 50
    ・Specification: Standard type
    ・Material: PP (Polypropylene)
    ・Quantity: 50 pieces