Buchner Funnel 220mL

Buchner Funnel 220mL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: 213413409
・Capacity (mL): 220
・Outer diameter x length x foot root diameter (mm): φ90 x 190 x φ18
・Conform filter paper size (mm): φ70
・Material: DURAN(R) (borosilicate glass 3.3)
・Thermal expansion coefficient: 33 x 10E^-7℃ (20 - 300℃)
・Autoclavable (121℃)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 3-7117-03
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)