(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Suction Bottle 10mL

Suction Bottle 10mL

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-7116-03

  • Part Number
    211918606
  • Applicable regulations
    USP (United States Pharmacopeia) compliant
  • Materials
    DURAN (R) (Borosilicate glass)
  • Body Diameter × Height(mm)
    ø 240×420
  • Thermal expansion coefficient
    33×10⁻⁷°C(20 to 300°C)
  • Capacity(L)
    10
  • Product Detail Type
    10L
  • Features
    Autoclavable (121°C)
  • Inner Diameter of Upper Section(mm)
    ø 70
Part Number
3-7116-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 54,921.45

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Part Number
    211918606
  • Applicable regulations
    USP (United States Pharmacopeia) compliant
  • Materials
    DURAN (R) (Borosilicate glass)
  • Body Diameter × Height(mm)
    ø 240×420
  • Thermal expansion coefficient
    33×10⁻⁷°C(20 to 300°C)
  • Capacity(L)
    10
  • Product Detail Type
    10L
  • Features
    Autoclavable (121°C)
  • Inner Diameter of Upper Section(mm)
    ø 70

Product Description

【Product Specifications】
・Model number: 211918606
・Capacity (mL): 10
・Body diameter x height (mm): φ240 x 420
・Top inner diameter (mm): φ70
・Material: DURAN (R) (borosilicate glass)
・Thermal expansion coefficient: 33 x 10^-7℃ (20 - 300℃)
・USP (U.S. official) compliant
・Autoclavable (121℃)

Specifications of 3-7116-03

  • Part Number
    211918606
  • Applicable regulations
    USP (United States Pharmacopeia) compliant
  • Materials
    DURAN (R) (Borosilicate glass)
  • Body Diameter × Height(mm)
    ø 240×420
  • Thermal expansion coefficient
    33×10⁻⁷°C(20 to 300°C)
  • Capacity(L)
    10
  • Product Detail Type
    10L
  • Features
    Autoclavable (121°C)
  • Inner Diameter of Upper Section(mm)
    ø 70
Part Number
3-7116-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 54,921.45

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1