Loading...

Crystallizing Dish 900mL

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 213115407
    ・Capacity (mL): 900
    ・Outer diameter x height (mm): 140 x 75
    ・Material: DURAN(R) (borosilicate glass 3.3)
    ・With a spout
    ・Autoclavable (121℃)
    ・DIN 12 338/12 337 standards conform