Graduated Cylinder DURAN(R) 2000mL

Graduated Cylinder DURAN(R) 2000mL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: 213966307
・Capacity (mL): 2000
・One division (mL): 20
・Allowable volume error (mL): ±20
・Body outer diameter (φmm): 85
・Total height (mm): 500
・Material: DURAN (R) (borosilicate glass)
・Thermal expansion coefficient: 33 x 10^-7℃ (20 - 300℃)
・Autoclavable (121℃)
・DIN standards EN ISO 4788 class B
・USP (U.S. official) compliant

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 3-7112-09
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)