• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Graduated Cylinder DURAN(R) 250mL

Graduated Cylinder DURAN(R) 250mL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: 213963601
・Capacity (mL): 250
・One division (mL): 2
・Allowable volume error (mL): ±2
・Body outer diameter (φmm): 39
・Total height (mm): 331
・Material: DURAN (R) (borosilicate glass)
・Thermal expansion coefficient: 33 x 10^-7℃ (20 - 300℃)
・Autoclavable (121℃)
・DIN standards EN ISO 4788 class B
・USP (U.S. official) compliant

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 3-7112-06
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)