Volumetric Flask Classa 10mL

Volumetric Flask Classa 10mL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: 216780807
・Capacity (mL): 10
・Allowable volume error (mL): ±0.025
・Plug (TS): 7/16
・Outer diameter x total height (mm): 28 x 90
・Material: Body/DURAN(R) (borosilicate glass) Class A, Plug/PE (polyethylene)
・Autoclavable (121℃)
・ISO 1042 standards conform
・USP (U.S. official) compliant

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 3-7104-02
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)