(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Bottom Flask (One-Necked)

Round Bottom Flask (One-Necked)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,699.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3-7103-05
3-7103-06
3-7103-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Part Number Outer Diameter × Height
(mm)
Standard Capacity
(mL)
Product Detail Type

₹ 2,699.91

1 Piece(s) 5 Day(s) or more 217215408 ø 131×200 Conforms to DIN ISO 1773 standard 1000 1,000 ml

₹ 8,507.36

1 Piece(s) 5 Day(s) or more 217216404 ø 166×260 - 2000 2,000 mL

₹ 27,321.91

1 Piece(s) 5 Day(s) or more 217217709 ø 236×355 - 6000 6,000 mL
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Part Number Outer Diameter × Height
(mm)
Standard Capacity
(mL)
Product Detail Type

Basic Specifications

  • Applicable regulations
    USP (United States Pharmacopeia) compliant
  • Materials
    DURAN (R) (Borosilicate glass 3.3)
  • Thermal expansion coefficient
    33×10⁻⁷/°C(20 to 300°C)
  • Features
    Autoclavable (121°C)

Product Description

[Features]
· Autoclavable (121°C)
·USP (United States Pharmacopeia) compliant
·Materials: DURAN (R) (Borosilicate glass 3.3)

Part Number
3-7103-05
3-7103-06
3-7103-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Part Number Outer Diameter × Height
(mm)
Standard Capacity
(mL)
Product Detail Type

₹ 2,699.91

1 Piece(s) 5 Day(s) or more 217215408 ø 131×200 Conforms to DIN ISO 1773 standard 1000 1,000 ml

₹ 8,507.36

1 Piece(s) 5 Day(s) or more 217216404 ø 166×260 - 2000 2,000 mL

₹ 27,321.91

1 Piece(s) 5 Day(s) or more 217217709 ø 236×355 - 6000 6,000 mL
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Part Number Outer Diameter × Height
(mm)
Standard Capacity
(mL)
Product Detail Type

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list