Loading...

Hot Plate 150℃ Small 40 x 40mm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: PH200-40
    ・Highest temperature (℃): 150
    ・Specification: Small
    ・Plate size (mm): 40 x 40
    ・Main unit size (mm): 50 x 50 x 10
    ・Power voltage/electric capacity: AC100V/20W
    ・Weight (kg): 0.1
    ・Sensor: Pt100Ω
    ・Top board material: Aluminum alloy (anodic oxide processing)
    ・Power cord length: 1m (tip R3.5 crimp terminal)
    ・Sensor cord length: 1.5m (tip R3.5 crimp terminal)
    ・*Plate dimensions, Heater capacity, Surface treatment, Screw hole processing, Other custom-made processes are available. Contact us for any questions.