Aspirator

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SAFEVAC
・Specification: Body
・Size (mm): 180 x 240 x 450
・Achieving vacuum degree: 600hPa
・Exhaust speed: 1 - 15mL/s
・Material: Body/ABS resin, Bottle/PP (Polypropylene), Handle/POM Polyacetal, Tube/Silicon
・Bottle capacity: 4L
・Power supply: AC 100 - 240V, 50/60Hz
・Weight: 3kg
・Autoclavable (tube, Bottle, Handle/121℃, 20 minutes)