Loading...

AS ONE Corporation Hematocrit Centrifuge, DM1424, 3-7035-01

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: DM1424
    ・Specification: Body
    ・Centrifugal acceleration (G): 18620
    ・Rotation speed: 200 - 14000rpm (10rpm unit)
    ・Speed accuracy: +/- 30rpm
    ・Motor: Brushless motor
    ・Timer: 30 seconds - 99 minutes
    ・Display: Liquid crystal
    ・Power supply: AC100V, 50/60Hz, 5A
    ・Size: 364 x 280 x 266mm
    ・Weight: 10kg
    ・Accessories: Rotor (AC24P)