Acrylic Column

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.1
・Size (mm): φ60 x 1000
・Material: Body, drain strainer, cover/PMMA (acrylic), Bolt, nut/PC (polycarbonate), Packing/Hycar(R) (nitrile rubber)
・Nozzle outer diameter: Bamboo shoot φ12mm
・*Custom processing is available. Please contact us.