(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Long Spatula

Ultra Long Spatula

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-6895-02

  • Size(mm)
    800×150
  • Standard
    800 type
  • Weight(g)
    770
  • Product detail type
    800 type
  • Material
    Hand / stainless steel (SUS430), tip / silicone resin
Part Number
3-6895-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 21,587.82

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Size(mm)
    800×150
  • Standard
    800 type
  • Weight(g)
    770
  • Product detail type
    800 type
  • Material
    Hand / stainless steel (SUS430), tip / silicone resin

Product Description

AS ONE Corporation ultra long spatula.
Weight (g): 770
Materials: Hand / stainless steel (SUS430), tip / silicone resin

Specifications of 3-6895-02

  • Size(mm)
    800×150
  • Standard
    800 type
  • Weight(g)
    770
  • Product detail type
    800 type
  • Material
    Hand / stainless steel (SUS430), tip / silicone resin
Part Number
3-6895-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 21,587.82

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon