(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-6776-01 |
3-6776-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Motor | Part number | Weight | Load Capacity | Power Cord | Product Detail Type | Main unit material | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 110,049.42 |
1 Piece(s) | 5 Day(s) or more | 200×200×173 to 323 | induction motor 15W | ALJ200-H | Approx. 6 kg | 10 kg (At rest) | 2.5 m with 3P ground | (high speed) | Jack part/Stainless steel (SUS430), Unit part/SPCC (melamine baked coating) | 100 V AC 50/60 Hz 1 A | ||
₹ 1,375.42 |
1 Piece(s) | 5 Day(s) or more | 200 × 200 t = 1.0 | - | - | - | - | - | (High speed) Silicone sheet (1 sheet) | - | - |
Part Number |
---|
● A compact size remote switch that is easy to hold and can be used with the auto laboratory jack LJS-100 (2-7818-01).
Part Number |
---|
3-6776-01 |
3-6776-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Motor | Part number | Weight | Load Capacity | Power Cord | Product Detail Type | Main unit material | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 110,049.42 |
1 Piece(s) | 5 Day(s) or more | 200×200×173 to 323 | induction motor 15W | ALJ200-H | Approx. 6 kg | 10 kg (At rest) | 2.5 m with 3P ground | (high speed) | Jack part/Stainless steel (SUS430), Unit part/SPCC (melamine baked coating) | 100 V AC 50/60 Hz 1 A | ||
₹ 1,375.42 |
1 Piece(s) | 5 Day(s) or more | 200 × 200 t = 1.0 | - | - | - | - | - | (High speed) Silicone sheet (1 sheet) | - | - |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy